IESNA:LM-63-2002
[TEST]P1386635
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-840-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (52) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7985.1
TILT=NONE
52 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1074.3 1340.1 1545.0 1711.1 1827.4 1917.8 1925.2 1888.3 1877.2 1943.7 2124.6 2425.4 2800.1 3119.5 3324.3 3529.2 
3682.4 3752.6 3754.4 3652.9 3431.4 2755.8 2198.4 1784.9 1319.8 970.9 627.6 422.7 402.4 319.3 243.7 206.7 162.4 116.3 
40.6 7.4 1.8 0.0 
1074.3 1332.7 1535.7 1700.0 1827.4 1912.3 1927.1 1897.5 1888.3 1947.4 2120.9 2440.2 2798.3 3112.1 3326.2 3518.2 
3671.4 3754.4 3745.2 3652.9 3449.9 2833.4 2216.8 1829.2 1345.6 972.8 635.0 435.6 404.2 323.0 249.2 208.6 168.0 120.0 
46.1 9.2 1.8 0.0 
1074.3 1327.2 1528.4 1692.6 1825.5 1919.7 1954.7 1936.3 1927.1 1975.0 2119.0 2397.7 2722.6 3030.9 3248.7 3420.3 
3571.7 3664.0 3682.4 3627.1 3460.9 3112.1 2451.3 1971.4 1482.2 1059.5 721.7 487.3 444.8 348.9 265.8 221.5 186.4 
134.7 92.3 25.8 3.7 0.0 
1074.3 1308.7 1502.5 1668.6 1810.8 1928.9 1991.7 1997.2 2002.7 2037.8 2133.8 2316.5 2591.6 2879.5 3117.6 3265.3 
3394.5 3503.4 3555.1 3551.4 3475.7 3291.1 2912.7 2412.5 1847.7 1290.2 921.1 587.0 540.8 400.5 286.1 228.9 190.1 
127.4 88.6 36.9 3.7 0.0 
1074.3 1297.6 1491.4 1646.5 1797.8 1930.7 2037.8 2085.8 2107.9 2139.3 2209.5 2323.9 2491.9 2722.6 2942.3 3119.5 
3261.6 3366.8 3451.7 3496.0 3473.9 3405.6 3252.4 2918.3 2443.9 1928.9 1303.2 873.1 777.1 527.9 343.3 225.2 171.7 
134.7 88.6 33.2 3.7 0.0 
1074.3 1268.1 1439.8 1605.9 1759.1 1908.6 2045.2 2139.3 2196.5 2240.8 2298.1 2392.2 2515.9 2670.9 2857.4 3049.3 
3204.4 3339.1 3429.6 3497.9 3545.8 3540.3 3494.2 3390.8 3149.0 2752.1 2255.6 1609.6 1425.0 873.1 535.3 324.9 
225.2 155.1 70.1 25.8 5.5 0.0 
1074.3 1244.1 1393.6 1546.8 1690.8 1845.8 1993.5 2128.2 2229.8 2314.7 2388.5 2462.3 2554.6 2685.7 2820.4 3006.9 
3187.8 3372.3 3520.0 3643.7 3743.4 3852.3 3891.0 3916.9 3931.6 3817.2 3553.2 2772.4 2665.4 2152.2 1258.9 707.0 
371.0 175.4 79.4 33.2 9.2 0.0 
1074.3 1203.5 1321.6 1460.1 1589.3 1731.4 1873.5 2021.2 2152.2 2277.8 2395.9 2501.1 2600.8 2694.9 2798.3 2912.7 3045.6 
3198.8 3372.3 3547.7 3730.4 3918.7 4131.0 4245.4 4350.6 4435.5 4103.3 3798.7 3760.0 3435.1 2798.3 2189.2 
1249.6 448.5 195.7 60.9 12.9 0.0 
1074.3 1151.8 1247.8 1353.0 1461.9 1578.2 1690.8 1812.6 1934.4 2063.6 2198.4 2329.4 2460.5 2611.9 2763.2 2903.5 3060.4 
3226.5 3407.4 3610.5 3828.3 4103.3 4455.8 4679.2 4939.5 5111.1 4943.1 5098.2 5105.6 4969.0 4609.0 3920.6 
2301.8 958.0 249.2 49.8 14.8 0.0 
1074.3 1148.1 1234.9 1329.0 1434.2 1550.5 1653.9 1773.8 1880.9 2004.6 2139.3 2264.8 2401.4 2545.4 2698.6 2846.3 3010.6 
3180.4 3365.0 3579.1 3819.0 4119.9 4481.7 4721.6 5000.4 5181.3 5046.5 5234.8 5247.7 5094.5 4788.1 4084.8 
2248.2 836.2 217.8 42.5 14.8 0.0 
1074.3 1107.5 1153.6 1221.9 1293.9 1369.6 1458.2 1539.4 1628.0 1729.5 1825.5 1921.5 2028.6 2137.5 2266.7 2381.1 2508.5 2646.9 
2807.5 2993.9 3202.5 3503.4 3778.4 4005.5 4300.8 4394.9 4337.7 4476.1 4459.5 4217.7 3819.0 3136.1 1509.9 354.4 
88.6 25.8 14.8 0.0 
1074.3 1085.4 1109.3 1146.3 1196.1 1255.2 1312.4 1377.0 1447.1 1519.1 1593.0 1668.6 1742.5 1827.4 1912.3 1995.3 2080.3 2178.1 
2294.4 2429.1 2602.6 2833.4 3008.7 3197.0 3400.0 3435.1 3370.5 3372.3 3313.3 3036.4 2652.5 2074.7 941.4 264.0 
81.2 27.7 14.8 0.0 
1074.3 1057.7 1050.3 1063.2 1085.4 1113.0 1148.1 1188.7 1229.3 1271.8 1314.2 1351.2 1386.2 1421.3 1452.7 1474.8 1493.3 1511.7 1524.7 
1554.2 1605.9 1648.3 1650.2 1639.1 1618.8 1521.0 1417.6 1249.6 1209.0 980.1 723.6 527.9 269.5 138.4 57.2 25.8 14.8 0.0 
1074.3 1004.1 952.5 917.4 902.6 895.2 902.6 910.0 922.9 934.0 937.7 932.1 917.4 898.9 869.4 830.6 780.8 727.3 679.3 
636.8 592.5 555.6 520.5 489.1 455.9 415.3 369.2 332.3 319.3 273.2 219.7 166.1 112.6 75.7 46.1 22.2 11.1 0.0 
1074.3 956.1 865.7 808.5 788.2 797.4 815.9 830.6 843.5 845.4 838.0 819.6 793.7 760.5 729.1 690.3 651.6 614.7 579.6 
540.8 491.0 450.4 419.0 400.5 387.6 383.9 365.5 343.3 339.6 313.8 264.0 208.6 138.4 79.4 49.8 24.0 9.2 0.0 
1074.3 917.4 799.2 751.3 756.8 778.9 801.1 815.9 819.6 812.2 790.0 760.5 729.1 697.7 664.5 636.8 605.4 566.7 526.1 
487.3 459.6 441.2 428.2 415.3 404.2 391.3 371.0 334.1 326.7 304.6 271.3 201.2 160.6 97.8 46.1 20.3 7.4 0.0 
1074.3 880.5 754.9 727.3 749.4 775.3 799.2 808.5 802.9 782.6 754.9 721.7 690.3 662.7 635.0 601.7 577.7 553.8 520.5 
496.5 479.9 461.5 424.5 398.7 380.2 361.8 339.6 313.8 306.4 280.6 217.8 199.4 177.2 144.0 83.1 33.2 5.5 0.0 
1074.3 850.9 727.3 719.9 745.7 777.1 793.7 801.1 790.0 760.5 725.4 688.5 657.1 629.4 603.6 587.0 570.4 551.9 535.3 
498.4 463.3 439.3 415.3 391.3 363.6 335.9 310.1 284.3 276.9 243.7 214.1 182.7 153.2 120.0 88.6 38.8 3.7 0.0 
1074.3 830.6 710.6 718.0 751.3 775.3 797.4 797.4 775.3 742.0 703.3 664.5 635.0 609.1 587.0 570.4 548.2 516.8 489.1 
463.3 437.5 411.6 385.8 359.9 337.8 315.6 291.6 267.6 258.4 234.4 210.4 180.9 147.7 108.9 68.3 25.8 3.7 0.0 
1074.3 815.9 708.8 718.0 753.1 780.8 795.6 790.0 764.2 725.4 681.1 646.0 618.4 594.4 581.4 555.6 513.1 465.2 446.7 
430.1 402.4 382.1 363.6 337.8 319.3 297.2 276.9 249.2 241.8 223.3 197.5 169.8 140.3 114.4 60.9 27.7 1.8 0.0 
1074.3 808.5 707.0 721.7 754.9 784.5 793.7 788.2 758.6 714.3 670.0 633.1 607.3 588.8 577.7 537.1 481.8 443.0 428.2 
407.9 389.5 363.6 341.5 321.2 306.4 289.8 269.5 243.7 240.0 221.5 197.5 168.0 140.3 110.8 64.6 27.7 1.8 0.0 
1074.3 808.5 707.0 721.7 756.8 782.6 793.7 786.3 758.6 708.8 666.3 633.1 605.4 590.7 575.9 535.3 481.8 441.2 430.1 
407.9 387.6 361.8 341.5 317.5 306.4 289.8 267.6 243.7 240.0 223.3 195.7 164.3 138.4 96.0 68.3 24.0 1.8 0.0 
